Streamline fire and life safety network design and installation with ES Net—an IP-based network that centralizes monitoring and control across multiple buildings and regions.
Use existing LAN or Intranet to connect nodes—no need to add infrastructure
Rely on high-speed, high-capacity network to carry emergency audio, system data, and more
Cost-effectively improve control, resiliency and emergency response
ES Net supports up to 687 nodes on seven loops. Connect multiple facilities across campuses and long distances. The system supports ring, star, bus and bridged topologies and Ethernet, DSL, and fiber media.
With speeds up to 100 MB per second, ES Net can carry fire alarm system data and audio traffic (including firefighter telephone support) with bandwidth to spare for other systems, such as building automation.
The fault-tolerant, peer-to-peer design keeps ES Net operating even if multiple nodes fail. Notification appliances sync across the network, increasing resiliency without requiring separate wiring.
ES Net integrates with the TrueSite Workstation, centralizing system monitoring, programming and upgrades on a single console. Reduce costs for equipment, installation and operation.
Download the infographic, then give us a call to talk about your life safety network.