autocall
Johnson Controls  |  Fire Detection  |  Simplex

Create a flexible life safety network with Simplex ES Net

Optimize fire and life safety network design and installation with ES Net—an IP-based network that centralizes monitoring and control across multiple buildings and regions.

Rely on high-speed, high-capacity network to carry emergency audio, system data, and more

Use existing LAN or Intranet to connect nodes—no need to add infrastructure

Cost-effectively improve control, resiliency and emergency response



Learn more about Simplex ES Net

Let’s get you connected!

By completing this form and selecting "Yes", you confirm that you have read, understood and accepted our Privacy Policy terms.

Increase your options with Simplex ES Net


 

Incredibly scalable and flexible

ES Net supports up to 687 nodes on seven loops. Connect multiple facilities across campuses and long distances. The system supports ring, star, bus and bridged topologies and Ethernet, DSL, and fiber media.


 

High speed, high capacity

With speeds up to 100 MB per second, ES Net can carry fire alarm system data and audio traffic (including firefighter telephone support) with bandwidth to spare for other systems, such as building automation.


 

Exceptionally resilient

The fault-tolerant, peer-to-peer design keeps ES Net operating even if multiple nodes fail. Notification appliances sync across the network, increasing resiliency without requiring separate wiring.


 

Centralized and cost-effective

ES Net integrates with the TrueSite Workstation, centralizing system monitoring, programming and upgrades on a single console. Reduce costs for equipment, installation and operation.
 

Get the details on Simplex ES Net

Download the infographic, then give us a call to talk about making your life safety network flexible, resilient and cost-effective.

DOWNLOAD


Connect With Us

USEFUL RESOURCES

Johnson Controls
Careers


© Copyright 2024 Johnson Controls. All Rights Reserved.


Legal  | Privacy Policy | Terms of Sale | Cookies